Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU920030U Image

NU920030U

Schneider Electric NU920030U Image
NU920030U

New Unica - rocker - for switch - 2 modules - aluminium

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    accessory / separate part category
    Adaptation accessory
    product or component type
    Rocker
    number of modules
    2 modules
    device presentation
    Rocker
    fixing mode
    Clip-in
    colour tint
    Aluminium
    Complementary
    product destination
    Switch
    surface finish
    Brilliant
    material
    Thermoplastic ABS-UV stabilised: rocker
    depth
    11 mm
    width
    45 mm
    height
    45 mm
    net weight
    0.004 kg
    type of packing
    Flow-pack
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Alcohol
    Bleach
    Acetone
    Liquid soap
    UV resistant
    Ammonia
    Window-cleaning fluid
    Oil
    Petrol
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Date 2/8/19
    Size 41.5 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /