Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU903754U Image

NU903754U

Schneider Electric NU903754U Image
NU903754U

New Unica - cover plate - for socket-outlet - 2 modules - anthracite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    accessory / separate part category
    Adaptation accessory
    product or component type
    Cover plate
    number of modules
    2 modules
    device presentation
    Central plate
    fixing mode
    Clip-in
    colour tint
    Anthracite (RAL 7021)
    Complementary
    product destination
    Socket-outlet
    surface finish
    Matt
    material
    Thermoplastic ABS-UV stabilised: centre plate
    depth
    21 mm
    width
    45 mm
    height
    45 mm
    net weight
    0.008 kg
    type of packing
    Flow-pack
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Alcohol
    Acetone
    Liquid soap
    Oil
    UV resistant
    Ammonia
    Bleach
    Petrol
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Date 2/8/19
    Size 41.5 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /