Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU800218F Image

NU800218F

Schneider Electric NU800218F Image
NU800218F

New Unica - mounting box - surface - 1 x 2 modules - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    device application
    Mounting
    product or component type
    Mounting box
    aesthetic name
    Unica Studio
    device presentation
    Without frame
    number of modules
    1 x 2 modules
    number of gangs
    1 gang
    fixing mode
    Screws
    colour tint
    White (RAL 9003)
    Complementary
    device mounting
    Surface
    cable entry
    4 knock-outs
    condition of use
    Indoor
    material
    ABS (acrylonitrile butadiene-styrene): box
    standards
    IEC 60884-1
    IEC 60669-1
    depth
    40 mm
    width
    83 mm
    height
    83 mm
    net weight
    0.052 kg
    Environment
    IK degree of protection
    IK04
    environmental characteristic
    Ammonia
    Oil
    Bleach
    Petrol
    Acetone
    UV resistant
    Alcohol
    Window-cleaning fluid
    Liquid soap
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /