Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

New Unica - Wiser relay switch 10 A - beige

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    New Unica
    type number
    NH3537
    product or component type
    Electronic switch
    Complementary
    device presentation
    Mechanism with fixing frame
    dimmer control
    Push type
    load type
    Incandescent lamp: 2200 W at 230 V AC
    Halogen lamp: 2000 W at 230 V AC
    LED lamp: 200 W at 230 V AC
    Motor (single-phase): 1000 VA at 230 V AC
    LV halogen lamps: 1050 VA at 12 V AC (electronic transformer)
    LV halogen lamps: 500 VA at 12 V AC (wound transformer)
    Compact fluorescent lamp: 200 W at 230 V AC
    [Ue] rated operational voltage
    230 V AC 50 Hz
    rated current
    10 A, 140 µF
    10 A, cos φ = 0.6
    standby consumption
    Max. 0.4 W
    associated fuse rating
    16 A
    colour tint
    Beige (RAL 1013)
    surface finish
    Glossy
    number of modules
    2 modules
    number of FUNCTION keys
    1
    local signalling
    1 LED (green/red) programmable
    signalling function
    Programming indication
    Light ON when switch is actuated
    Locator
    number of outputs
    1
    control type
    Remote control by auxiliary push-button:
    Remote control: Wiser App
    Local control: dimmer switch
    software name
    Wiser App: program the switching time
    Wiser App: enable timer mode/overtravel time
    Wiser App: upgrade device firmware
    Wiser App: define LED status
    Wiser App: management of trigger settings
    Wiser App: weekday switching
    Wiser App: astro function
    Wiser App: random function
    Wiser App: management of the pulse generator
    Wiser App: enable timer with pre-warning
    time delay range
    1 s...24 h overtravel
    number of connected devices
    Bluetooth: 15 smart device
    Bluetooth: 10 Wiser device
    Bluetooth: 10 multiway switching between coupled device
    communication network type
    Wireless 2.5 mW at 2.4 GHz
    system requirements
    Wiser App require Android 5.1 or higher
    Bluetooth require Bluetooth 4.1 or higher
    Wiser Home control require Wiser Home Touch
    Wiser App require Apple iOS 10.3 or higher
    connected auxiliaries
    Unlimited number of push-buttons, cable length 50 m
    provided equipment
    User manual
    Fixing frame
    wiring configuration
    With neutral
    connections - terminals
    Screw terminal
    number of loop terminals
    2
    clamping connection capacity
    1.5...2.5 mm² solid
    1.5...2.5 mm² solid stranded
    shape of screw head
    Pozidriv No 1 and combi
    tightening torque
    0.5 N.m
    material
    Terminals: metal
    Central plate: thermoplastic ABS-UV stabilised
    Fixing frame: zamak
    Casing: PC (polycarbonate) GF10 FR
    mounting support
    Wall
    device mounting
    Flush
    fixing mode
    By screws
    type of installation
    Indoor installation
    type of packing
    Carton
    embedding depth
    29 mm
    depth
    41 mm
    width
    75 mm
    height
    75 mm
    product weight
    0.082 kg
    standards
    EN 60730-2-7
    EN 60669-2-1
    EN 301-489-17
    EN 300-328
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    product certifications
    NF
    VDE
    SEMKO
    EAC
    NEMKO
    FIMKO
    CE
    Environment
    ambient air temperature for operation
    5...40 °C
    ambient air temperature for storage
    5...40 °C
    IP degree of protection
    IP20
    IK degree of protection
    IK04
    environmental characteristic
    UV resistant
    Petrol
    Window-cleaning fluid
    Alcohol
    Bleach
    Liquid soap
    Acetone
    Ammonia
    Oil
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1812  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Date 2/8/19
    Size 41.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Wiser relay switch 10 A (Version 0)
    Date 7/17/18
    Size 1.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO certificate (Version 1.0)
    Date 6/11/19
    Size 450.7 KB
    NF certificate (Version 1.0)
    Date 9/24/18
    Size 652.8 KB
    NEMKO certificate (Version 1.0)
    Date 6/17/19
    Size 390 KB
    VDE certiifcate (Version 1.0)
    Date 5/9/19
    Size 823.1 KB
    FIMKO certificate (Version 1.0)
    Date 5/28/19
    Size 222.7 KB
    VDE certificate (Version 1.0)
    Date 5/23/18
    Size 309 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 6/25/18
    Size 742.1 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    PUSH BUTTON TIMER CONTROL SWITCHES, WITH AND WITHOUT BLE CONNECTIVITY - Product End of LifeInstructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PUSH BUTTON TIMER CONTROL SWITCHES, WITH AND WITHOUT BLE CONNECTIVITY -Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/18/19
    Size 195.3 KB
    System user guide
    Date
    Size
    Add to My Documents
    Product Information for Wiser Micro Modules (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.