Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

New Unica - dimmer with fixing frame - rotary push type - LED - Wiser - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range
    New Unica
    type number
    NH3516
    product or component type
    Dimmer
    range compatibility
    Wiser
    Complementary
    device presentation
    Mechanism with fixing frame
    dimmer type
    Universal
    dimmer control
    Rotary push type
    product compatibility
    To be completed with Unica frame
    load type
    Incandescent lamp: 14...200 W at 230 V AC
    Halogen lamp: 14...150 W at 230 V AC
    LV halogen lamps: 14...150 VA at 12 V AC (wound transformer)
    LED lamp: 7...100 VA at 230 V AC (RC LED mode)
    LED lamp: 7...20 VA at 230 V AC (RL LED mode)
    LV halogen lamps: 14...150 VA at 12 V AC (electronic transformer)
    [Ue] rated operational voltage
    230 V AC 50 Hz
    standby consumption
    Max. 0.4 W
    associated fuse rating
    16 A
    protection type
    Overheating protection
    Short-circuit protection
    Automatic overload protection
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    number of modules
    2 modules
    local signalling
    1 LED (green/red) programming indication
    number of outputs
    1
    control type
    Local control: dimming up/down control
    Local control: automatic load detection
    Remote control by auxiliary push-button: on/off switching
    Remote control by auxiliary push-button: dimming up/down control
    Remote control: Wiser App on/off switching
    Remote control: Wiser App dimming up/down control
    Local control: on/off switching
    Remote control: Wiser App device programming
    Local control: soft start
    software name
    Wiser App: dimming range control
    Wiser App: overtravel control
    Wiser App: program the switching time
    Wiser App: enable timer mode
    Wiser App: management of the dimming mode
    Wiser App: enable switch-on brightness/memory function
    Wiser App: enable timer mode/overtravel time
    Wiser App: upgrade device firmware
    Wiser App: load control
    Wiser App: define LED status
    Wiser App: management of trigger settings
    Wiser App: weekday switching
    Wiser App: astro function
    Wiser App: random function
    Wiser App: enable wake-up function
    Wiser App: enable fall-asleep function
    Wiser App: starting staircase timer (with/without warning)
    time delay range
    1 s...24 h overtravel
    number of connected devices
    Bluetooth: 15 smart device
    Bluetooth: 10 Wiser device
    Bluetooth: 10 multiway switching between coupled device
    communication network type
    Wireless 2.5 mW at 2.4 GHz
    system requirements
    Wiser App require Android 5.1 or higher
    Bluetooth require Bluetooth 4.1 or higher
    Wiser Home control require Wiser Home Touch
    Wiser App require Apple iOS 10.3 or higher
    connected auxiliaries
    Unlimited number of push-buttons, cable length 50 m
    provided equipment
    User manual
    Fixing frame
    wiring configuration
    Without neutral
    connections - terminals
    Screw terminal
    number of loop terminals
    2
    clamping connection capacity
    1.5...2.5 mm² solid
    1.5...2.5 mm² solid stranded
    shape of screw head
    Pozidriv No 1 and combi
    tightening torque
    0.5 N.m
    material
    Terminals: metal
    Central plate: thermoplastic ABS-UV stabilised
    Fixing frame: zamak
    Casing: PC (polycarbonate) GF10 FR
    mounting support
    Wall
    device mounting
    Flush
    fixing mode
    By screws
    type of installation
    Indoor installation
    quantity per set
    1 carton
    embedding depth
    29 mm
    depth
    47 mm
    width
    75 mm
    height
    75 mm
    product weight
    0.129 kg
    Environment
    ambient air temperature for operation
    5...40 °C
    ambient air temperature for storage
    5...40 °C
    IP degree of protection
    IP20
    IK degree of protection
    IK04
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    standards
    EN 60669-2-1
    EN 60730-2-7
    EN 300-328
    EN 301-489-17
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    product certifications
    CE
    FIMKO
    NEMKO
    NF
    SEMKO
    VDE
    EAC
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1812  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Date 2/8/19
    Size 41.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Wiser universal rotary dimmer LED (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    NF certificate (Version 1.0)
    Date 5/3/19
    Size 664.4 KB
    EAC certificate (Version 1.0)
    Date 8/21/18
    Size 959.2 KB
    Nemko certificate (Version 1.0)
    Date 5/3/19
    Size 280.3 KB
    FIMKO certificate (Version 1.0)
    Date 4/5/19
    Size 244 KB
    VDE Certificate (Version 1.0)
    Date 7/25/18
    Size 631.6 KB
    SEMKO certificate (Version 1.0)
    Date 5/3/19
    Size 649 KB
    VDE certificate (Version 1.0)
    Date 3/20/19
    Size 244.7 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 6/25/18
    Size 746.7 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    PUSH BUTTON & ROTARY LED UNIVERSAL DIMMER WITH ANDW/O BLE CONNECTIVITY - Product End of LifeInstructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PUSH BUTTON & ROTARY LED UNIVERSAL DIMMER WITH AND W/O BLE CONNECTIVITY - Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    System user guide
    Date
    Size
    Add to My Documents
    Product Information for Wiser Micro Modules (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.