Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wiser
Schneider Electric NU550818D Image

NU550818D

Schneider Electric NU550818D Image
NU550818D

New Unica - Wiser blind control switch - white (Z)

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Schneider Electric
    range compatibility
    Wiser
    range
    New Unica
    type number
    NH3508
    product or component type
    Shutter control
    Complementary
    device presentation
    Mechanism with fixing frame
    load type
    Motor: 500 VA at 230 V AC
    [Ue] rated operational voltage
    230 V AC 50 Hz
    rated current
    4 A cos phi = 0.6
    standby consumption
    Max. 0.4 W
    associated fuse rating
    10 A
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    number of modules
    2 modules
    number of FUNCTION keys
    2
    local signalling
    Programmable: 1 LED (green/red)
    signalling function
    Locator
    Programming indication
    Light ON when switch is actuated
    number of outputs
    1
    control type
    Remote control by auxiliary double push-button
    Remote control Wiser App device programming
    Local control curtain switch
    software name
    Wiser App: upgrade device firmware
    Wiser App: setting the blind movement time
    Wiser App: define LED status
    Wiser App: weekday switching
    Wiser App: astro function
    Wiser App: random function
    Wiser App: management of the blind and slat position
    Wiser App: time control
    maximum number of connected devices
    Bluetooth: <15 (smart device)
    Bluetooth: <10 (Wiser device)
    Bluetooth: <10 (multiway switching between coupled device)
    communication network type
    Wireless (2.4 GHz), 2.5 mW
    system requirements
    Android 5.1 or higher Wiser App
    Apple iOS 10.3 or higher Wiser App
    Bluetooth 4.1 or higher Bluetooth
    Wiser Home Touch Wiser Home control
    connected auxiliaries
    Unlimited number of double push-buttons, distance : 50 m
    provided equipment
    Fixing frame
    User manual
    wiring configuration
    With neutral
    connections - terminals
    Screw terminal
    number of loop terminals
    2
    clamping connection capacity
    1.5...2.5 mm² for solid cable(s)
    1.5...2.5 mm² for solid stranded cable(s)
    shape of screw head
    Pozidriv No 1 and combi
    tightening torque
    0.5 N.m
    material
    Thermoplastic ABS-UV stabilised: central plate
    PC (polycarbonate) GF10 FR: casing
    Metal: terminals
    Zamak: fixing frame
    mounting support
    Wall
    device mounting
    Flush
    fixing mode
    By screws
    type of installation
    Indoor installation
    type of packing
    Carton
    embedding depth
    29 mm
    depth
    41 mm
    width
    74.5 mm
    height
    74.5 mm
    net weight
    0.08 kg
    standards
    EN 60730-2-7
    EN 60669-2-1
    EN 300-328
    EN 301-489-17
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    product certifications
    FIMKO
    CE
    VDE
    SEMKO
    EAC
    NEMKO
    NF
    Environment
    ambient air temperature for operation
    5…40 °C
    ambient air temperature for storage
    5…40 °C
    IP degree of protection
    IP20
    IK degree of protection
    IK04
    environmental characteristic
    Window-cleaning fluid
    Liquid soap
    Petrol
    Ammonia
    Acetone
    UV resistant
    Oil
    Alcohol
    Bleach
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages14
    • English10
    • French2
    • German1
    • Portuguese2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 6/14/19
    Size pdf
    Size 1.4 MB
    Date 7/16/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 580.4 KB
    Date 4/29/19
    Size pdf
    Size 232.9 KB
    Date 4/2/19
    Size pdf
    Size 395.5 KB
    Date 3/28/19
    Size pdf
    Size 204.7 KB
    Date 3/14/19
    Size pdf
    Size 374.7 KB
    Date 2/21/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 260 KB
    Date 8/20/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 454.8 KB
    Date 5/1/18
    Description
    Product End of LifeInstructions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU550818D_ROHS_DECLARATION
    Description
    NU550818D_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    NU550818D_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 403.9 KB
    Date 5/1/18
    Description
    Product Environmental Profile
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    NU550818D_ROHS_CHINA_DECLARATION
    Description
    NU550818D_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    NU550818D_ROHS_CHINA_DECLARATION
    System user guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.3 MB
    Date 6/25/19
    Size pdf
    Size 5.4 MB
    Date 7/20/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /