Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU548618F Image

NU548618F

Schneider Electric NU548618F Image
NU548618F

New Unica - loudspeaker socket - with fixing frame - 2 modules - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    product or component type
    Loudspeaker socket
    device application
    Media device support
    device presentation
    Mechanism with zamak fixing frame
    colour tint
    White (RAL 9003)
    condition of use
    Indoor
    Complementary
    socket number
    1
    number of modules
    2 modules
    connections - terminals
    2 pressure fixing
    fixing mode
    Screws or claws
    material
    Zamak: fixing frame
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    depth
    32 mm
    width
    75 mm
    height
    75 mm
    net weight
    0.046 kg
    Environment
    IP degree of protection
    IP2xC
    IK degree of protection
    IK02
    ambient air temperature for operation
    5…45 °C
    ambient air temperature for storage
    -5…50 °C
    environmental characteristic
    Liquid soap
    Alcohol
    Acetone
    Bleach
    Ammonia
    Petrol
    Oil
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU548618F_ROHS_DECLARATION
    Description
    NU548618F_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    NU548618F_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /