Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU320320VMC Image

NU320320VMC

Schneider Electric NU320320VMC Image
NU320320VMC

New Unica - Two-way switch fan control 10A screwless - 2m - white antibacterial

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    New Unica
    device application
    Fan
    product or component type
    Switch
    device presentation
    Mechanism
    switch function
    1-pole 2-way
    Complementary
    rated current
    10 AX, 250 V AC, 50/60 Hz
    electrical durability
    20000 cycles (cos phi: 0.6)
    insulation resistance
    > 5 MOhm @500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi: 0.3
    opening distance
    > 3 mm
    actuator
    Rocker
    number of modules
    2 modules
    pilot light
    Without LED :
    connections - terminals
    Screwless terminals
    cable cross section
    0...2.5 mm² (rigid)
    0...2.5 mm² (flexible)
    material
    Casing : PC (polycarbonate) GF10 FR
    Mechanism rocker : thermoplastic ABS-UV stabilised
    Terminals : CuZn37
    Release button : PBT (polybutylene terephthalate) GF30
    marking
    Fan symbol
    surface finish
    Glossy
    fixing mode
    Clip-in
    width
    45 mm
    height
    45 mm
    depth
    34.25 mm
    embedding depth
    21.15 mm
    product weight
    0.0189 kg
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -5...50 °C
    standards
    RoHS compliant
    LV directive
    IEC 60669-1
    product certifications
    CE
    EAC
    Aenor
    NF
    Environment
    IP degree of protection
    IP21D
    IK degree of protection
    IK04
    environmental characteristic
    Oil
    Window-cleaning fluid
    Petrol
    Acetone
    Alcohol
    UV resistant
    Liquid soap
    Ammonia
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Date 2/8/19
    Size 41.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    AENOR Certificate (Version 1.0)
    Date 9/6/18
    Size 222.2 KB
    NF Certificate (Version 1.0)
    Date 8/14/18
    Size 501.7 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /