Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU305218T Image

NU305218T

Schneider Electric NU305218T Image
NU305218T

New Unica - 1 French socket-outlet - 2P+E + shutters - 16A 250V - IP21 D - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    device presentation
    Mechanism
    socket number
    1
    outlet poles configuration
    2P + E with shutters
    outlet standard
    French
    outlet standard description
    Pin earth
    Complementary
    rated current
    16 A, 250 V AC
    network frequency
    50/60 Hz
    number of modules
    2 modules
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    connections - terminals
    Screwless terminals
    cable cross section
    0...2.5 mm² cable(s), 2 - cable stiffness: flexible
    0...2.5 mm² cable(s), 2 - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi: 0.6
    electrical durability
    10000 cycles (cos phi: 0.8)
    insulation resistance
    > 5 MOhm @500 V
    dielectric strength
    2000 V
    material
    Mechanism cover : PC
    surface finish
    Glossy
    quantity per set
    Without packaging : set of 1
    standards
    IEC 60884-1
    NF C 61-314
    product certifications
    NF
    embedding depth
    29 mm
    depth
    38.3 mm
    width
    45 mm
    height
    45 mm
    product weight
    0.033 kg
    surface treatment
    Untreated
    Environment
    ambient air temperature for operation
    -5...35 °C
    ambient air temperature for storage
    -5...50 °C
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Liquid soap
    UV resistant
    Window-cleaning fluid
    Bleach
    Petrol
    Alcohol
    Ammonia
    Acetone
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Date 2/8/19
    Size 41.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 8/2/18
    Size 697.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (UNICA) (Version 1.0)
    Date 7/25/19
    Size 7.8 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /