Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU206318 Image

NU206318

Schneider Electric NU206318 Image
NU206318

New Unica - 2 European socket-outlet - 2P + shutters - 16A 250V - IP21 D - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    aesthetic name
    Unica Studio
    device presentation
    Complete socket-outlet
    socket number
    2
    outlet poles configuration
    2P with shutters
    outlet standard
    European
    outlet standard description
    Unearthed
    Complementary
    rated current
    16 A, 250 V AC
    network frequency
    50/60 Hz
    fixing mode
    Screws
    colour tint
    White (RAL 9003)
    connections - terminals
    Screw terminals
    cable cross section
    0...2.5 mm² cable(s), 2 - cable stiffness: flexible
    0...2.5 mm² cable(s), 2 - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi: 0.6
    electrical durability
    10000 cycles (cos phi: 0.8)
    insulation resistance
    > 5 MOhm @500 V
    dielectric strength
    2000 V
    material
    Mechanism cover : PC
    surface finish
    Glossy
    quantity per set
    Flow-pack : set of 1
    standards
    IEC 60884-1
    NF C 61-314
    UNE 20315-1-1
    UNE 20315-1-2
    product certifications
    NF
    EAC
    Aenor
    embedding depth
    24 mm
    depth
    47 mm
    width
    85 mm
    height
    125 mm
    product weight
    0.099 kg
    surface treatment
    Untreated
    Environment
    ambient air temperature for operation
    -5...35 °C
    ambient air temperature for storage
    -5...50 °C
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Bleach
    Liquid soap
    Acetone
    UV resistant
    Oil
    Petrol
    Window-cleaning fluid
    Ammonia
    Alcohol
    environmental health and issues
    Halogen free
  • Documents

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Date 2/8/19
    Size 41.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 2/19/18
    Size 2.9 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (UNICA) (Version 1.0)
    Date 7/25/19
    Size 7.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /