Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU200454F Image

NU200454F

Schneider Electric NU200454F Image
NU200454F

New Unica - cover frame - 2 gangs - 2 x 2 modules - anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    type of frame
    Double
    range
    New Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Studio
    number of gangs
    2 gangs
    installation direction
    Horizontal/vertical
    number of modules
    2 x 2 modules
    fixing mode
    Clip-in
    colour tint
    Anthracite (RAL 7021)
    condition of use
    Indoor
    Complementary
    material
    Cover frame : thermoplastic ABS-UV stabilised
    standards
    IEC 60669-1
    IEC 60884-1
    width
    156 mm
    height
    85 mm
    depth
    10 mm
    product weight
    0.021 kg
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /