Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU003718 Image

NU003718

Schneider Electric NU003718 Image
NU003718

New Unica - 1 German socket-outlet - 2P+E + shutters - 16A 250V - IP44 - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    device presentation
    Complete product
    socket number
    1
    outlet poles configuration
    2P + E with shutters
    outlet standard
    German
    outlet standard description
    Side earth
    Complementary
    rated current
    16 A, 250 V AC
    network frequency
    50/60 Hz
    number of modules
    2 modules
    fixing mode
    Screws
    colour tint
    White (RAL 9003)
    connections - terminals
    Screw terminals
    cable cross section
    0...4 mm² cable(s), 2 - cable stiffness: flexible
    0...4 mm² cable(s), 2 - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi: 0.6
    electrical durability
    10000 cycles (cos phi: 0.8)
    insulation resistance
    > 5 MOhm @500 V
    dielectric strength
    2000 V
    material
    Mechanism cover : PC
    surface finish
    Glossy
    quantity per set
    Flow-pack : set of 1
    standards
    IEC 60884-1
    DIN VDE 0620-1
    UNE 20315-1-1
    UNE 20315-1-2
    product certifications
    Aenor
    EAC
    width
    90 mm
    height
    80 mm
    surface treatment
    Untreated
    Environment
    ambient air temperature for operation
    -5...35 °C
    ambient air temperature for storage
    -5...50 °C
    IK degree of protection
    IK04
    IP degree of protection
    IP44
    environmental characteristic
    Bleach
    UV resistant
    Liquid soap
    Oil
    Petrol
    Ammonia
    Alcohol
    Acetone
    Window-cleaning fluid
    environmental health and issues
    Halogen free
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Date 2/8/19
    Size 41.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 2/19/18
    Size 2.9 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (UNICA) (Version 1.0)
    Date 7/25/19
    Size 7.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /