
Thalassa PHD outdoor heavy duty - ventilated plinth H200 W750 D420 RAL7035 IP55
Show more characteristics >-
Characteristics
Main range ThalassaApplication Outdoor heavy dutyaccessory / separate part category Enclosure accessoryproduct or component type Ventilated plinthApplication Multi-purposeFor enclosure nominal dimensions -device composition 1 stainless steel anti-insect filter2 front panelFixing elements2 side partrange compatibility Thalassa PHDComplementary fixing mode By screws - on side parts locationcolour Plinth : grey RAL 7035height 200 mmwidth 750 mmdepth 420 mmEnvironment IP degree of protection IP55 completed plinth with grille and filter conforming to IEC 60529IK degree of protection IK10 conforming to IEC 62262Offer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile AvailableProduct end of life instructions Need no specific recycling operations -
Documents and Downloads
Language- English
- Spanish
- Russian
- Czech
- French
- Polish
- Italian
- German
- Swedish
- Dutch
CatalogueSizeAdd to My DocumentsEnvolventes Universales - Catálogo 2017 (Version 3.1)Catálogo ClimaSys 2017 (Version 2.0)Catalogue ClimaSys 2017 (Version 2.0)ClimaSys catalog 2017 (Version 2.0)Catálogo de envolventes para exterior Heavy Duty - Envolventes concebidos para los entornos más exigentes (Version 1.1)Date 9/21/17Size 4.4 MBOutdoor Heavy Duty enclosures catalogue - Toughest outdoor environments get their dedicated enclosures (Version 2.1)Date 9/21/17Size 4.4 MBQuick Selection Guide 2018 - Universal Enclosures - CRN version (Version 1.0)Envolventes Universales - Guía de selección rápida 2018 (Version 1.0)Enveloppes universelles - Guide de sélection rapide 2018 (Version 1.0)Quick Selection Guide 2018 - Universal Enclosures - S3D version (Version 1.0)Instruction sheetSizeAdd to My DocumentsTECHNICAL INSTRUCTIONS PLINTH ZZ VHD (Version 00)REACh DeclarationSizeAdd to My DocumentsEU RoHS DeclarationSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.