Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Polyester glassreinf. plinth for encl. PLA(T)76 front opening IP44-IK10 RAL7032

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Thalassa
    accessory / separate part category
    Enclosure accessory
    product or component type
    Plinth
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    device composition
    2 front panel
    Fixing elements
    2 side part
    range compatibility
    Thalassa PLA
    Complementary
    fixing mode
    By screws - on side parts location
    colour
    Plinth : grey RAL 7032
    height
    200 mm
    width
    744 mm
    depth
    620 mm
    Environment
    IP degree of protection
    IP44
    IK degree of protection
    IK10
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    TECHNICAL INSTRUCTIONS PLINTH ZA (Version 00)
    Date 12/1/15
    Size 453.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.