Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric NSYVDSC24U68N Image

View all Actassi

NSYVDSC24U68N

Schneider Electric NSYVDSC24U68N Image
View all Actassi
NSYVDSC24U68N

Floor-Standing Server Rack 24U W600D800 Fixed 19" Perf. Door No Panel R9011

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Actassi
    product name
    Actassi VDS
    product or component type
    19" enclosure
    device application
    Server
    applications
    To protect network connectivity equipment
    To mount 19" equipment
    To mount server components
    enclosure type
    Server cabinet
    front face
    Microperforated door
    colour
    Door : black (RAL 9011)
    Top and bottom : black (RAL 9011)
    Structure : black (RAL 9011)
    back face
    Microperforated door
    installation mode
    Floor-standing
    Complementary
    support equipment
    4 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)
    door type
    Front microperforated door - with 2 points locking system (key: 333) - reversible opening at 180 °
    Rear microperforated door - with 2 points locking system (key: 333) - reversible opening at 180 °
    accessibility for operation
    Front
    Rear
    Side
    Top
    removable parts
    Bottom blanking plate
    Front door removable toolless
    Rear door removable toolless
    Top blanking plate equipped with brush gasket
    device composition
    1 x assembled structure with CBLX torx screws
    1 x top roof with removable blanking plate
    1 x front microperforated door (airflow 80%)
    1 x rear microperforated door (airflow 80%)
    4 x levelling feets
    4 x 19" uprights
    load rating
    Static : 750 kg
    number of cut-out
    1 cut-out bottom
    1 cut-out top - split in 3 parts
    1 cut-out top side panel
    material
    Structure : sheet steel
    Door : sheet steel
    Upright : galvanized steel
    Door : sekurit glass
    surface finish
    Epoxy-polyester powder
    product weight
    56 kg
    enclosure nominal dimensions
    - 1200 mm 600 mm 800 mm
    number of rack unit
    24U
    targeted region
    Europe
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EIA-310D
    IEC 60297-3-100
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.