Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Main
    product weight
    2.3 kg
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    19" rack
    Application
    Electronic application
    Multi-purpose
    For enclosure nominal dimensions
    W: 400 mm D: 600 mm
    W: 400 mm D: 600 mm
    rack type
    Fixed
    mounting location
    Step slide
    Front of enclosure
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3X
    Spacial VDM
    device composition
    Fixing elements
    2 19" uprights
    number of units 19"
    8
    Complementary
    material
    Galvanised steel
    colour
    Grey RAL 7035
    fixing mode
    By fixing element
    adjustment
    Adjustable in depth, pitch 12.5 mm, on the step slide
    permanent permissible load
    3 kg per unit
    height
    Nominal : 400 mm
    width
    Nominal : 600 mm
    depth
    420 mm
    thickness
    2 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.