-
Characteristics
Main range Actassiproduct name Actassi VDCproduct or component type 19" enclosuredevice application Cablingapplications To protect network connectivity equipmentTo mount 19" equipmentenclosure type 1 bodyfront face Glazed doorcolour Light grey (RAL 7035)installation mode Wall mountedComplementary support equipment 2 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)door type Front glazed door - with 1 point locking system (key: 333) - reversible opening at 120 °accessibility for operation Frontremovable parts Front door removable toollessdevice composition 1 x front glazed doorload rating Static : 50 kgnumber of cut-out 1 cut-out bottommaterial Structure : sheet steelsurface finish Epoxy-polyester powderenclosure nominal dimensions - 710 mm 600 mm 400 mmnumber of rack unit 15Utargeted region EuropeEnvironment IK degree of protection IK08 conforming to IEC 62262IP degree of protection IP20 conforming to IEC 60529Offer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile Product end of life instructions Need no specific recycling operationsContractual warranty Warranty period 18 months -
Documents and Downloads
Language- English
- Spanish
- Russian
- Czech
- French
- Polish
- Italian
- German
- Dutch
CADSizeAdd to My DocumentsProduct Environmental ProfileSizeAdd to My DocumentsActassi VDA - 19” Rack standard - ENVPEP100103EN (Version 1.0)Actassi VDC - Coffret 19’’ 1 corps porte vitrée - ENVPEP100102FR (Version 1.0)Actassi VDC - 19’’ Enclosure 1 body glazed door - ENVPEP100102EN (Version 1.0)REACh DeclarationSizeAdd to My DocumentsEU RoHS DeclarationSizeAdd to My Documents -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.