Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYVDAC24U88 Image

View all Actassi

NSYVDAC24U88

Schneider Electric NSYVDAC24U88 Image
View all Actassi
NSYVDAC24U88

Floor-Standing Cabling Rack 24U W800D800 Fixed 19" Glazed Door No Panel R7035

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Actassi
    product name
    Actassi VDA
    product or component type
    19" enclosure
    device application
    Cabling
    applications
    To protect network connectivity equipment
    To mount 19" equipment
    enclosure type
    Network Cabinet
    front face
    Glazed door
    colour
    Door : light grey (RAL 7035)
    Panels : light grey (RAL 7035)
    Top and bottom : light grey (RAL 7035)
    Structure : dark grey (RAL 7011)
    back face
    Partial plain door
    side face
    Panel
    installation mode
    Floor-standing
    Complementary
    support equipment
    2 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)
    door type
    Front glazed door - with 1 point locking system (key: 333) - reversible opening at 180 °
    Rear partial plain door - with 1 point locking system (key: 333) - reversible opening at 180 °
    accessibility for operation
    Front
    Rear
    Side
    Top
    removable parts
    Top blanking plate
    Bottom blanking plate
    Front door removable toolless
    Rear partial door removable toolless
    Rear partial panel removable toolless
    device composition
    1 x front glazed door
    1 x assembled structure with CBLX torx screws
    1 x top roof with removable blanking plate
    1 x rear partial panel (6U)
    1 x rear partial plain door
    2 x front 19" uprights
    4 x levelling feets
    load rating
    Static : 400 kg
    Dynamic : 250 kg
    number of cut-out
    1 cut-out bottom
    1 cut-out top - split in 3 parts
    1 cut-out top side panel
    material
    Panel : sheet steel
    Structure : sheet steel
    Door : sheet steel
    Upright : galvanized steel
    Door : sekurit glass
    surface finish
    Epoxy-polyester powder
    product weight
    61 kg
    enclosure nominal dimensions
    - 1200 mm 800 mm 800 mm
    number of rack unit
    24U
    targeted region
    Europe
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EIA-310D
    IEC 60297-3-100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Actassi VDA - Manual ENNA01580 (Version 1)
    CAD
    Date
    Size
    Add to My Documents
    Actassi VDAC - 24UDXF800X800 (Version 1.0)
    Date 9/6/18
    Size 5.8 MB
    Date 9/6/18
    Size 176 KB
    Date 9/6/18
    Size 14.7 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Actassi VDA - 19” Rack standard - ENVPEP100103EN (Version 1.0)
    Software Pre-Sales
    Date
    Size
    Add to My Documents
    Actassi_S-One.ref_v1.3 (Version 1.0)
    Date 8/30/18
    Size 5.4 MB
    Actassi Digital Rule (Version 2.0)
    Date 8/30/18
    Size 5.6 MB
    Specification for tender
    Date
    Size
    Add to My Documents
    Specification Document for Actassi enclosure (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.