Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Vertical uprights height 800mm. zinc-coated steel. Supply: 2 standard uprights.

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Technical upright
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -  
    mounting support
    Mounting plate fixing bracket
    Upright fixing bracket
    range compatibility
    Spacial SD
    device composition
    2 upright
    quantity per set
    Set of 1
    material
    Steel
    Complementary
    surface finish
    Zinc coated
    adjustment
    Adjustable in depth every 25 mm with caged nuts
    Adjustable in height every 2.5 mm with quarter-turn nuts
    height
    Nominal : 800 mm
    Real : 675 mm
    width
    45 mm
    depth
    34 mm
    thickness
    2 mm
    cut-out dimensions
    13 x 11 mm
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    CAD
    Date
    Size
    Add to My Documents
    IGE+XAO 3D Enclosures Package (Version 1.0)
    Date 3/8/19
    Size 997.8 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.