Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYTRV24DPE Image

View all Linergy TR, TB,TA

Linergy TR, TB,TA - NSYTRV24DPE

Linergy terminal blocks

Schneider Electric NSYTRV24DPE Image
View all Linergy TR, TB,TA
Linergy TR, TB,TA - NSYTRV24DPE
Linergy terminal blocks

Linergy earth terminal block - 2,5mm² double-level 1x1 screw - green-yellow

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRV
    terminal block type
    Protective earth
    terminal block level
    2
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    69.9 mm
    colour
    Green-yellow
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    65 mm
    connections - terminals
    1 x screw terminal : upstream
    1 x screw terminal : downstream
    number of connections
    2
    connection position
    Sideways
    number of measurement input
    4
    cable cross section
    0.14...4 mm², solid
    0.2...2.5 mm², flexible with cable end
    0.14...4 mm², flexible without cable end
    tightening torque
    0.5...0.6 N.m
    wire stripping length
    9 mm
    tool type
    Connection : screwdriver
    Disconnection : screwdriver
    material
    Polyamide 6/6 (insulating case)
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    product weight
    21 g
    range compatibility
    Prisma - G
    Prisma - P
    Pragma
    Prisma - PH
    Prisma - Pack
    Spacial
    Kaedra
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    ATEX
    CSA
    cURus
    DNV
    GL
    LR
    IEC-Ex
    EAC
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40...130 °C conforming to IEC 60216-1
    -40...130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 33.8 MB
    Date 1/18/18
    Size 15.1 MB
    CAD
    Date
    Size
    Add to My Documents
    Screw terminal, 2 Levels, ground, 4pts, 2,5mm²
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/29/17
    Size 741.5 KB
    Date 12/13/17
    Size 45.1 KB
    Date 12/13/17
    Size 182.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.