Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Linergy carrier disc, block - 2.5mm² 16A double-level 1x1 spring

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRR
    terminal block type
    Removable carrier disconnect
    associated connection component
    Diode
    Blade
    Cylindrical fuse
    terminal block level
    2
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    107 mm
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    fuse size
    5 x 20 mm
    6 x 32 mm
    width
    5.2 mm
    height
    55 mm
    connections - terminals
    1 x spring terminal : upstream
    1 x spring terminal : downstream
    number of connections
    2
    connection position
    Top
    number of measurement input
    0
    cable cross section
    0.08...2.5 mm², flexible without
    0.8...4 mm², solid
    wire stripping length
    10 mm
    tool type
    Connection : flat screwdriver
    Disconnection : flat screwdriver
    [Ue] rated operational voltage
    300 V cURus
    400 V conforming to EN/IEC 60947-7-1
    [In] rated current
    10 A cURus
    16 A conforming to EN/IEC 60947-7-1
    material
    Polyamide 6/6 (insulating case)
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    product weight
    26 g
    range compatibility
    Prisma - G
    Prisma - P
    Pragma
    Prisma - PH
    Prisma - Pack
    Spacial
    Kaedra
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    CSA
    cURus
    EAC
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40...130 °C conforming to IEC 60216-1
    -40...130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Linergy TR - 2016 Catalogue - English (Version 2.2)
    Linergy - Systèmes de distribution et connexion (Version 2.2)
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    CAD
    Date
    Size
    Add to My Documents
    Spring terminal, Knife Disconnect 2Level, 4pts, 2,5mm² (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    EAC_GOST_Certification_Linergy_TR (Version 1.0)
    Date 11/29/17
    Size 741.5 KB
    CSA Certification Record (Version 1.0)
    Date 12/13/17
    Size 73.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.