Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYTRR24MFBL Image

View all Linergy TR, TB,TA

Linergy TR, TB,TA - NSYTRR24MFBL

Linergy terminal blocks

Schneider Electric NSYTRR24MFBL Image
View all Linergy TR, TB,TA
Linergy TR, TB,TA - NSYTRR24MFBL
Linergy terminal blocks

Linergy mini pass. block for flange - 2.5mm² 24A single-level 2x2 spring - blue

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Mini terminal block
    device short name
    TRR
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    1
    mounting mode
    Direct
    nominal cross section
    2.5 mm²
    length
    32 mm
    colour
    Blue
    quantity per set
    Set of 50
    Complementary
    width
    10.4 mm
    height
    22 mm
    connections - terminals
    2 x spring terminal : downstream
    2 x spring terminal : upstream
    number of connections
    4
    connection position
    Top
    number of measurement input
    0
    cable cross section
    0.08...2.5 mm², flexible without cable end
    0.08...4 mm², solid with cable end
    0.2...2.5 mm², flexible with cable end
    0.08...4 mm², solid without cable end
    wire stripping length
    8 mm
    tool type
    Connection : flat screwdriver
    Disconnection : flat screwdriver
    [Ue] rated operational voltage
    600 V cURus
    550 V conforming to ATEX Exe II Ex II 2 GD
    800 V conforming to EN/IEC 60947-7-1
    [In] rated current
    24 A conforming to EN/IEC 60947-7-1
    22 A conforming to ATEX Exe II Ex II 2 GD
    20 A cURus
    material
    Polyamide 6/6 (insulating case)
    Copper alloy (connector and screw)
    Copper alloy (commoning link)
    Chromium-nickel steel (spring)
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    product weight
    7.1 g
    range compatibility
    Prisma - G
    Prisma - P
    Pragma
    Prisma - PH
    Prisma - Pack
    Spacial
    Kaedra
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    ATEX
    CSA
    cURus
    IEC-Ex
    EAC
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40...130 °C conforming to IEC 60216-1
    -40...130 °C conforming to VDE 0304-T21
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 33.8 MB
    Date 1/18/18
    Size 15.1 MB
    CAD
    Date
    Size
    Add to My Documents
    Spring terminal, Mini flat, blue, 4pts, 2,5mm²
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/29/17
    Size 741.5 KB
    Date 12/13/17
    Size 45.1 KB
    Date 12/13/17
    Size 73.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.