Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Linergy blade disc. block - 2.5mm² 20A single-level 2x2 push-in

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRP
    terminal block type
    Blade disconnect
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    72 mm
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    36.5 mm
    connections - terminals
    2 x push-in : downstream
    2 x push-in : upstream
    number of connections
    4
    connection position
    Top
    number of measurement input
    2
    cable cross section
    0.14...4 mm², solid
    0.14...2.5 mm², flexible without
    wire stripping length
    10 mm
    tool type
    Disconnection : flat screwdriver
    Connection : without tool
    [Ue] rated operational voltage
    300 V CSA
    300 V cURus
    400 V conforming to EN/IEC 60947-7-1
    [In] rated current
    20 A CSA
    20 A conforming to EN/IEC 60947-7-1
    20 A cURus
    material
    Polyamide 6/6 (insulating case)
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m MΩ.m conforming to IEC 60093
    10000 MΩ.m MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ GΩ conforming to IEC 60093
    1000 GΩ GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    product weight
    12.4 g
    range compatibility
    Prisma - G
    Prisma - P
    Pragma
    Prisma - PH
    Prisma - Pack
    Spacial
    Kaedra
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    CSA
    cURus
    GL
    LR
    VDE
    EAC
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40...130 °C conforming to IEC 60216-1
    -40...130 °C conforming to VDE 0304-T21
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Linergy - Systèmes de distribution et connexion (Version 2.2)
    Linergy TR - 2016 Catalogue - English (Version 2.2)
    CAD
    Date
    Size
    Add to My Documents
    Push-in terminal, Knife Disconnect, grey, 4pts, 2,5mm² (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    EAC_GOST_Certification_Linergy_TR (Version 1.0)
    Date 11/29/17
    Size 741.5 KB
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    CSA Certificate of Compliance for Linergy TR (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.