Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric NSYTRP24D Image

NSYTRP24D

Green premium brand logo
Schneider Electric NSYTRP24D Image
NSYTRP24D
Green premium brand logo

PUSH-IN TERMINAL, DOUBLE LEVEL, 4 POINTS, 2,5MM², GREY

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRP
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    2
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    78 mm
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    55 mm
    connections - terminals
    1 x push-in: upstream
    1 x push-in: downstream
    number of connections
    2
    connection position
    Inclined
    number of measurement input
    4
    cable cross section
    0.14…2.5 mm², flexible without cable end
    0.14…4 mm², solid with cable end
    0.2…2.5 mm², solid without cable end
    0.8…2.5 mm², flexible with cable end
    wire stripping length
    10 mm
    tool type
    Connection: without tool
    Disconnection: flat screwdriver
    [Ue] rated operational voltage
    600 V CSA
    500 V conforming to EN/IEC 60947-7-1
    440 V
    600 V cURus
    [In] rated current
    20 A CSA
    20 A cURus
    22 A conforming to EN/IEC 60947-7-1
    19.5 A
    material
    Polyamide 6/6: insulating case
    Copper alloy: connector and screw
    Copper alloy: commoning link
    Chromium-nickel steel: spring
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    net weight
    14.3 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    CSA
    LR
    GL
    CURus
    VDE
    EAC
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40…130 °C conforming to IEC 60216-1
    -40…130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Linergy - Systèmes de distribution et connexion (Version 2.2)
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Linergy TR - 2016 Catalogue - English (Version 2.2)
    CAD
    Date
    Size
    Add to My Documents
    Push-in terminal, 2Level, Feed-trgh grey, 4pts, 2,5mm² (Version 1.0)
    CAD file (on TraceParts) for NSYTRP24D: Linergy passthrough block - 2.5mm² 22A double-level 1x1 push-in (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    EAC_GOST_Certification_Linergy_TR (Version 1.0)
    CSA Certificate of Compliance for Linergy TR (Version 2.0)
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /