Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYTRP24D Image

View all Prisma G

Prisma G - NSYTRP24D

Distribution

Schneider Electric NSYTRP24D Image
View all Prisma G
Prisma G - NSYTRP24D
Distribution

Linergy passthrough block - 2.5mm² 22A double-level 1x1 push-in

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRP
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    2
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    78 mm
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    55 mm
    connections - terminals
    1 x push-in : upstream
    1 x push-in : downstream
    number of connections
    2
    connection position
    Inclined
    number of measurement input
    4
    cable cross section
    0.14...2.5 mm², flexible without cable end
    0.14...4 mm², solid with cable end
    0.2...2.5 mm², solid without cable end
    0.8...2.5 mm², flexible with cable end
    wire stripping length
    10 mm
    tool type
    Disconnection : flat screwdriver
    Connection : without tool
    [Ue] rated operational voltage
    600 V CSA
    600 V cURus
    440 V
    500 V conforming to EN/IEC 60947-7-1
    [In] rated current
    20 A CSA
    20 A cURus
    22 A conforming to EN/IEC 60947-7-1
    19.5 A
    material
    Polyamide 6/6 (insulating case)
    Copper alloy (connector and screw)
    Copper alloy (commoning link)
    Chromium-nickel steel (spring)
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    product weight
    14.3 g
    range compatibility
    Prisma - G
    Prisma - P
    Pragma
    Prisma - PH
    Prisma - Pack
    Spacial
    Kaedra
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    CSA
    cURus
    GL
    LR
    VDE
    EAC
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40...130 °C conforming to IEC 60216-1
    -40...130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 33.8 MB
    Date 1/18/18
    Size 15.1 MB
    Date 7/17/17
    Size 103.3 MB
    CAD
    Date
    Size
    Add to My Documents
    Push-in terminal, 2Level, Feed-trgh grey, 4pts, 2,5mm²
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/29/17
    Size 741.5 KB
    Date 12/13/17
    Size 45.1 KB
    Date 12/13/17
    Size 182.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.