Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Linergy blade disc. block - 2.5mm² 20A single-level 1x1 push-in

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRP
    terminal block type
    Blade disconnect
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    62 mm
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    36.5 mm
    connections - terminals
    1 x push-in : upstream
    1 x push-in : downstream
    number of connections
    2
    connection position
    Top
    number of measurement input
    2
    cable cross section
    0.14...4 mm², solid
    0.14...2.5 mm², flexible without
    wire stripping length
    10 mm
    tool type
    Disconnection : flat screwdriver
    Connection : without tool
    [Ue] rated operational voltage
    300 V CSA
    300 V cURus
    400 V conforming to EN/IEC 60947-7-1
    [In] rated current
    20 A CSA
    20 A conforming to EN/IEC 60947-7-1
    20 A cURus
    material
    Polyamide 6/6 (insulating case)
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m MΩ.m conforming to IEC 60093
    10000 MΩ.m MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ GΩ conforming to IEC 60093
    1000 GΩ GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    product weight
    9.2 g
    range compatibility
    Prisma - G
    Prisma - P
    Pragma
    Prisma - PH
    Prisma - Pack
    Spacial
    Kaedra
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    CSA
    GL
    LR
    cURus
    EAC
    VDE
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40...130 °C conforming to IEC 60216-1
    -40...130 °C conforming to VDE 0304-T21
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Linergy TR - 2016 Catalogue - English (Version 2.2)
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Linergy - Systèmes de distribution et connexion (Version 2.2)
    CAD
    Date
    Size
    Add to My Documents
    Push-in terminal, Knife Disconnect, grey, 2pts, 2,5mm² (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate of Compliance for Linergy TR (Version 2.0)
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    EAC_GOST_Certification_Linergy_TR (Version 1.0)
    Date 11/29/17
    Size 741.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.