Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric NSYTRP22PE Image

NSYTRP22PE

Green premium brand logo
Schneider Electric NSYTRP22PE Image
NSYTRP22PE
Green premium brand logo

PUSH-IN TERMINAL, PROTECTIVE EARTH, 2 POINTS, 2,5MM², GREEN-YELLOW

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRP
    terminal block type
    Protective earth
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    48.5 mm
    colour
    Green-yellow
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    36.5 mm
    connections - terminals
    1 x push-in: upstream
    1 x push-in: downstream
    number of connections
    2
    connection position
    Top
    number of measurement input
    2
    cable cross section
    0.08…4 mm², solid
    0.08…2.5 mm², flexible without cable end
    0…2.5 mm², flexible with cable end
    wire stripping length
    10 mm
    tool type
    Disconnection: flat screwdriver
    Connection: without tool
    material
    Polyamide 6/6: insulating case
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    net weight
    10 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    LR
    CURus
    GL
    ATEX
    EAC
    CSA
    IEC-Ex
    VDE
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40…130 °C conforming to IEC 60216-1
    -40…130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Systèmes de distribution et connexion (Version 2.2)
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Mureva, Thalassa (Version 2.0)
    Date 3/13/17
    Size 8.7 MB
    Linergy TR - 2016 Catalogue - English (Version 2.2)
    CAD
    Date
    Size
    Add to My Documents
    Push-in terminal, Ground, green-yellow, 2pts, 2,5mm² (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate of Compliance for Linergy TR (Version 2.0)
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    EAC_GOST_Certification_Linergy_TR (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EC Declaration of Conformity for NSYTRP-PE (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /