Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prisma G
Schneider Electric NSYTRP22 Image

NSYTRP22

Green premium brand logo
Schneider Electric NSYTRP22 Image
NSYTRP22
Green premium brand logo

PUSH-IN TERMINAL, FEED THROUGH, 2 POINTS, 2,5MM², GREY

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    Linergy TR
    product or component type
    Terminal block
    device short name
    TRP
    accessory / separate part category
    Connection accessory
    terminal block type
    Passthrough
    terminal block level
    1
    mounting mode
    Clip-on
    nominal cross section
    2.5 mm²
    length
    48.5 mm
    colour
    Grey
    quantity per set
    Set of 50
    Complementary
    width
    5.2 mm
    height
    36.5 mm
    connections - terminals
    1 x push-in: upstream
    1 x push-in: downstream
    number of connections
    2
    connection position
    Top
    number of measurement input
    2
    cable cross section
    0.14…2.5 mm², flexible without cable end
    0.14…4 mm², solid with cable end
    0.2…2.5 mm², flexible with cable end
    0.2…2.5 mm², solid without cable end
    wire stripping length
    10 mm
    tool type
    Connection: without tool
    Disconnection: flat screwdriver
    [Ue] rated operational voltage
    800 V conforming to EN/IEC 60947-7-1
    600 V CSA
    600 V cURus
    [In] rated current
    24 A conforming to EN/IEC 60947-7-1
    20 A CSA
    20 A cURus
    material
    Polyamide 6/6: insulating case
    Copper alloy: connector and screw
    Copper alloy: commoning link
    Chromium-nickel steel: spring
    dielectric loss
    0.01 at 1 MHz conforming to IEC 60250
    0.01 at 1 MHz conforming to VDE 0303-T4
    dielectric constant
    3.7 at 1 MHz
    resistivity
    10000 MΩ.m conforming to IEC 60093
    10000 MΩ.m conforming to VDE 0303-T30
    surface resistance
    1000 GΩ conforming to IEC 60093
    1000 GΩ conforming to VDE 0303-T30
    creep resistance
    500 CTI (> 400 kB) conforming to IEC 60093
    500 CTI (> 400 kB) conforming to VDE 0303-T30
    flame retardance
    V0, thickness0.8 mm conforming to UL 94
    net weight
    7.2 g
    range compatibility
    Prisma G
    Prisma P
    Prisma PH
    Prisma Pack
    Spacial
    Kaedra
    Pragma
    TeSys
    product compatibility
    Spacial enclosures
    Environment
    product certifications
    CURus
    GL
    IEC-Ex
    ATEX
    VDE
    EAC
    CSA
    LR
    dielectric strength
    1000 V conforming to IEC 60243-1
    ambient air temperature for operation
    -40…130 °C conforming to IEC 60216-1
    -40…130 °C conforming to VDE 0304-T21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Mureva, Thalassa (Version 2.0)
    Date 3/13/17
    Size 8.7 MB
    Linergy TR - 2016 Catalogue - English (Version 2.2)
    Linergy - Distribution and connection systems catalogue - English (Version 3.0)
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Linergy - Systèmes de distribution et connexion (Version 2.2)
    CAD
    Date
    Size
    Add to My Documents
    Push-in terminal, Feed through, grey, 2pts, 2,5mm² (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate of Compliance for Linergy TR (Version 2.0)
    Linergy Terminal Blocks UL Certificate (Version 1.0)
    EAC_GOST_Certification_Linergy_TR (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /