Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Fuse Carrier for 5x20 mm fuse, 6,2mm width, with light indicator 110-250 V AC/DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    TR
    product or component type
    Component carrier
    device short name
    TRA
    accessory / separate part category
    Connection accessory
    product compatibility
    TRP push-in - removable carrier disconnect terminal block
    TRR spring terminal - removable carrier disconnect terminal block
    TRV screw terminal - removable carrier disconnect terminal block
    length
    28 mm
    thickness
    6.2 mm
    Complementary
    fuse size
    5 x 20 mm
    cable cross section
    2.5 mm²
    4 mm²
    number of connections
    1
    2
    number of terminals
    2
    3
    number of measurement input
    1
    0
    mounting mode
    Plug-in
    quantity per set
    Set of 10
    product weight
    4.18 g
    colour
    Black
    provided equipment
    Light indicator (110...250 V)
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Linergy - Systèmes de distribution et connexion (Version 2.2)
    Linergy TR - 2016 Catalogue - English (Version 2.2)
    CAD
    Date
    Size
    Add to My Documents
    Fuse Carrier, 5x20mm fuse, 110-250V LED (Version 1.0)
    Catalogue page
    Date
    Size
    Add to My Documents
    Linergy TR - accessories (Version 1.0)
    Date 9/21/17
    Size 3.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.