Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Linergy TR, TB,TA
Schneider Electric NSYTRAPLOT Image

NSYTRAPLOT

Schneider Electric NSYTRAPLOT Image
NSYTRAPLOT

Marking Plotter for unprinted NSYTRA marking cards and ZBY marking elements

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Linergy
    product name
    TR
    product or component type
    Flatbed plotter
    device short name
    TRA
    accessory / separate part category
    Marking accessory
    Complementary
    product compatibility
    ZBY type legend
    HP plotter pen
    TRA type marking card
    [Ue] rated operational voltage
    External supply: 100...240 V
    Internal supply: 24 V
    [Ie] rated operational current
    External supply: 0.7 A
    Internal supply: 1.25 A
    material
    Aluminium
    provided equipment
    USB cable
    Power supply
    Installation guide
    Documentation
    integrated connection type
    USB port
    label dimensions
    220 x 305 mm
    passing speed of object
    40 mm/s
    buffer size
    16 MB
    motor type
    2-phase stepper motor
    repeat accuracy
    +/- 0.05 mm
    height
    125 mm
    width
    440 mm
    length
    440 mm
    product weight
    6 kg
    colour
    Grey
    Environment
    standards
    EN 60950-1
    EN 61000-4-11
    EN 61000-4-5
    EN 55022 Class B
    EN 61000-4-2
    EN 61000-4-4
    EN 61000-4-3
    EN 61000-4-6
    ambient air temperature for operation
    10...35 °C
    ambient air temperature for storage
    -10...50 °C
    relative humidity
    35...75 % , in operation
    10...90 % , in storage
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Systèmes de distribution et connexion (Version 2.2)
    Linergy TR - 2016 Catalogue - English (Version 2.2)
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Software - Released
    Date
    Size
    Add to My Documents
    Spacial_print_setup5.2exe (Version 5.2)
    Date 5/5/15
    Size 32.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /