Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Clip in marking strip, 10mm, 10 characters 1 to 10, printed horizontally, white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product name
    Linergy TR
    range
    Linergy
    product or component type
    Marking strip
    device short name
    TRA
    accessory / separate part category
    Marking accessory
    product compatibility
    Terminal block
    background colour
    White
    marking
    1...10
    size
    10 mm
    quantity per set
    Set of 10
    Complementary
    type of marking
    Numeric
    colour of marking
    Black
    material
    Polyamide 6/6
    product weight
    2.46 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1052  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /