Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYTLK24M Image

NSYTLK24M

Schneider Electric NSYTLK24M Image
NSYTLK24M

Flexible cable entry system type Multi-F dimensions 112 x 36 mm, multiple

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable entry
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    mounting location
    Enclosure bottom
    quantity per set
    Set of 1
    material
    Polypropylene
    Complementary
    height
    112 mm
    width
    36 mm
    product weight
    0.125 kg
    number of cut-out
    3 cut-outs
    cut-out dimensions
    27 x 30 mm
    Environment
    resistance to chemical agents
    Resistant to light acids and bases
    Resistant to gasoline
    Resistant to alcohols
    Resistant to small amounts of mineral lubricants
    flame retardance
    V0 UL 94
    ambient air temperature for operation
    -30...70 °C
    IP degree of protection
    IP65 conforming to IEC 60529
  • Documents and Downloads

    Instruction sheet
    Date
    Size
    Add to My Documents
    MOUNTING INSTRUCTIONS for flexible cable entry system (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /