Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thalassa TBS
Schneider Electric NSYTBS1179H Image

NSYTBS1179H

Schneider Electric NSYTBS1179H Image
NSYTBS1179H

ABS box IP66 IK07 RAL7035 Int.H105W65D85 Ext.H117W74D94 Opaque cover H40

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    product name
    Thalassa TBS
    device application
    Multi-purpose
    Category
    Industrial box
    height
    116 mm
    width
    116 mm
    depth
    94 mm
    internal height
    105 mm
    internal width
    65 mm
    internal depth
    85 mm
    enclosure mounting
    Wall mounted
    device composition
    1 x body
    1 x cover
    4 x cover screw
    quantity per set
    Set of 3
    body type
    One piece moulded
    type of front cover
    High plain cover
    cover fixing
    Plastic screws
    lock type
    Outside sealed area : flat screwdriver captive screw
    removable parts
    Cover, by captive screws
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene)
    colour
    Grey ( RAL 7035 )
    standards
    IEC 62208
    product certifications
    SEMKO
    DEMKO
    TÜV
    electrical insulation class
    Class II
    IP degree of protection
    IP66 conforming to NEMA 4.4X
    IK degree of protection
    IK07 conforming to IEC 62262
    fire resistance
    650 °C conforming to IEC 60695-2-11
    ambient air temperature for storage
    -15...40 °C
    Operating temperature
    -25...60 °C
    product weight
    0.146 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0940  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Guía de selección rápida 2018 (Version 1.0)
    Quick Selection Guide 2018 - Universal Enclosures - S3D version (Version 1.0)
    Quick Selection Guide 2018 - Universal Enclosures - CRN version (Version 1.0)
    Enveloppes universelles - Guide de sélection rapide 2018 (Version 1.0)
    Mureva, Thalassa (Version 2.0)
    Date 3/13/17
    Size 8.7 MB
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    CAD
    Date
    Size
    Add to My Documents
    DXF Drawings for Box TBS 116x74x94 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /