Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Set of 50 back plugs to fill the direct mounting holes on Spacial S3D

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Blanking plug
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -
    mounting location
    On back side of enclosure
    range compatibility
    Spacial S3D
    device composition
    50 plug
    Complementary
    quantity per set
    Set of 1
    material
    Plastic
    product weight
    0.018 kg
    colour
    Transparent RAL 7035
    fixing mode
    Clipped
    height
    120 mm
    width
    110 mm
    depth
    20 mm
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.