Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Spacial SF side entry rail - width 1000 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    category
    Mounting accessory
    product or component type
    Rail
    range compatibility
    Spacial SF
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Bottom of enclosure, in width
    product destination
    Mounting plates in coupled enclosures
    device composition
    2 rail
    Fixing elements
    quantity per set
    Set of 1
    material
    Steel
    Complementary
    surface finish
    Zinc coated
    fixing mode
    By fixing element
    adjustment
    Adjustable in depth every 25 mm
    width
    Nominal : 1000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.