Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYSMEC1041 Image

Range: Spare Parts

Steel floor-standing enclosures

NSYSMEC1041

Schneider Electric NSYSMEC1041 Image
Range: Spare Parts

Steel floor-standing enclosures

NSYSMEC1041

Spacial SM cable-gland plate 1 entry W1000 x D400mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    offer type
    Spare part
    Application
    Multi-purpose
    For enclosure nominal width
    1000 mm
    For enclosure nominal depth
    400 mm
    range compatibility
    Spacial SM
    mounting location
    Enclosure bottom
    cable gland type
    Standard
    cable entry
    1 entry
    device composition
    Fixing elements
    2 plate
    Adhesive seal
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    width
    Nominal : 1000 mm
    depth
    Nominal : 400 mm
    thickness
    1.5 mm
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 103.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.