Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYSM2010502D Image

View all Spacial SM

NSYSM2010502D

Schneider Electric NSYSM2010502D Image
View all Spacial SM
NSYSM2010502D

Spacial SM compact enclosure without mounting plate - 2000x1000x500 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product name
    Spacial SM
    product or component type
    Compact enclosure
    Application
    Multi-purpose
    installation accessory type
    Floor-standing
    device composition
    1 blocking system for left door
    1 body
    1 cable gland plate
    1 locking system with handle for door
    4 mounting plate bracket
    2 door
    removable parts
    Door fixed by screws for hinge
    Mounting plate bracket fixed by screws
    enclosure nominal height
    2000 mm
    enclosure nominal width
    1000 mm
    enclosure nominal depth
    500 mm
    Complementary
    number of doors
    2 on front
    door opening side
    Left 120 °
    Right 120 °
    door type
    Plain
    lock type
    4 points lock, handle with 5 mm double bar insert
    body type
    Single piece body with welded rear panel
    Front part forming a rigid frame with welded corners
    mounting plate description
    Without mounting plate
    type of gland plate
    Standard
    cable entry
    1 entry
    material
    Sheet steel for body
    Sheet steel for door
    Zamak for hinge
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure : grey RAL 7035
    Handle : black RAL 9005
    accessibility for operation
    Front
    Environment
    standards
    IEC 62208
    product certifications
    BV
    DNV
    UL
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.