Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SF
Schneider Electric NSYSFP20750T Image

NSYSFP20750T

Schneider Electric NSYSFP20750T Image
NSYSFP20750T

Spacial SFP 2000x700x500mm, IP 55, RAL7035, glazed door for Prisma P system

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    Extended range
    Spacial SF
    Application
    Prisma application
    product or component type
    Suitable enclosure
    enclosure nominal height
    2000 mm
    enclosure nominal width
    700 mm
    enclosure nominal depth
    500 mm
    enclosure mounting
    Floor-standing
    product specific application
    Installing the Prisma Plus System P
    device composition
    1 door
    1 rear panel
    1 roof
    1 structure
    1 locking system with handle for door
    2 sliding rails
    4 mounting plate bracket
    4 adaptor upright
    Complementary
    structure type
    Perforated structure with a pitch of 25 mm
    Panels and doors built into the structure
    Formed from a single section
    Vertical uprights joined with top and bottom frames
    door type
    Glazed on front
    number of doors
    1 on front
    door opening side
    Reversible 120 °
    lock type
    4 points lock, handle with 5 mm double bar insert on front door
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Rear
    Sides of enclosure
    Front
    removable parts
    Rear panel fixed by screws
    Roof fixed by screws
    Door fixed by screws for hinge
    Mounting plate bracket fixed by screws
    Sliding rail fixed by screws
    Adaptor upright fixed by screws
    material
    Galvanised steel for frame
    Galvanised steel for uprights
    Polyamide 6 with 30 % fibre glass for handle
    Securit glass for door
    Sheet steel for door
    Sheet steel for panels
    Zamak for hinge
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure : grey RAL 7035
    Handle : black RAL 9005
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1040  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    CAD
    Date
    Size
    Add to My Documents
    Cell SF Prisma Plus 2000x700x500 tr (Version 1.0)
    CAD Drawing - 3D STP Format -SF Prisma tspt door w/o mount.plate H2000xW700xD500 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /