Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Outdoor heavy duty
Schneider Electric NSYSFHD1212402D Image

NSYSFHD1212402D

Schneider Electric NSYSFHD1212402D Image
NSYSFHD1212402D

Spacial SFHD outdoor heavy duty - suitable enclosure - H1262 W1200 D430 - IP55

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Spacial
    Product
    Spacial SFHD
    Specific application
    Outdoor heavy duty
    Certification
    UL conforming to UL 508 A (2007)
    Bureau Veritas conforming to IEC 61969-3 (2011)
    Bureau Veritas conforming to IEC 61439-5 (2010)
    DEKRA conforming to IEC 62208 (2011)
    Bureau Veritas conforming to ISO 12944 (2007)
    device application
    Multi-purpose
    product or component type
    Suitable enclosure
    Enclosure height with canopy
    1262 mm
    Canopy height
    62 mm
    enclosure nominal width
    1200 mm
    Enclosure depth with canopy
    430 mm
    Enclosure depth
    400 mm
    installation accessory type
    Floor-standing
    Available functions with accessories
    Roof management
    Suitable for electronic 19" rack
    Coupling
    Floor management
    device composition
    1 locking system with handle and padlock
    2 sliding rails mounting plate
    1 mechanical retainer door
    1 plastic document pocket A4 format
    1 aluminium cable gland plate
    1 canopy
    1 structure
    4 mounting plate bracket
    2 door
    Complementary
    structure type
    Vertical uprights screwed with top and bottom frames
    Formed from a single section
    Panels and doors built into the structure
    Perforated structure with a pitch of 25 mm
    door type
    Plain
    number of doors
    2
    door opening side
    Right and left 120 °
    lock type
    4 points lock, handle with 1242E key lock and padlock on front door
    mounting plate description
    Without mounting plate
    Cable gland plate type
    Plain aluminium
    accessibility for operation
    Rear
    Bottom
    Front
    Sides of enclosure
    Top
    Maximum lifting load
    1000 kg
    removable parts
    Mounting plate bracket fixed by by screws
    Sliding rail fixed by by screws
    Rear panel fixed by by screws for external part
    Roof fixed by by screws
    Canopy fixed by by screws and claws
    Door fixed by by removable axis for hinge
    Cable gland plate fixed by fixing nut
    material
    Steel with anti-corrosive coating for frame
    Zamak for hinge
    Surface finished painted
    Polyester powder on enclosure
    colour
    Enclosure : grey RAL 7035
    Handle : grey RAL 7035
    Specific order possible for special colour
    Yes
    Environment
    standards
    UL 508 A
    IEC 62208
    IEC 61439-5
    IEC 61969-3
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    climatic withstand
    C4H level : conforming to ISO 12944 salt mist 720 h
    ambient air temperature for operation
    -45...80 °C conforming to IEC 61969-3 class 1
    corrosion withstand
    C4H conforming to ISO 12944
    Environmental withstand
    Solar radiation : class 1 up to 1120 W/m² conforming to IEC 61969-3 (2011)
    Surrounding air withstand : class 1 up to 180 km/h conforming to IEC 61969-3 (2011)
    Ultraviolet degradation test : class 1 conforming to ISO 4892-2 (2013)
    Formation of ice and frost : class 1 conforming to IEC 61969-3 (2011)
    Fauna and flora withstand : class 1 conforming to IEC 61969-3 (2011)
    Chemical substance : class 1 conforming to IEC 61969-3 (2011)
    Thermal management
    With external cooling Potential heat dissipation : 4000 W
    Fan : Potential heat dissipation : 1500 W for a maximum noise level of 60 dB
    According to cooling architecture Potential heat dissipation : 1500 W
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Guía de selección rápida 2018 (Version 1.0)
    Catálogo de envolventes para exterior Heavy Duty - Envolventes concebidos para los entornos más exigentes (Version 1.1)
    Quick Selection Guide 2018 - Universal Enclosures - S3D version (Version 1.0)
    Quick Selection Guide 2018 - Universal Enclosures - CRN version (Version 1.0)
    Enveloppes universelles - Guide de sélection rapide 2018 (Version 1.0)
    Catalogue ClimaSys 2017 (Version 2.0)
    Date 2/1/17
    Size 40.7 MB
    Date 2/1/17
    Size 16.1 MB
    Catálogo ClimaSys 2017 (Version 2.0)
    Date 2/1/17
    Size 41.4 MB
    Date 2/1/17
    Size 16.1 MB
    Outdoor Heavy Duty enclosures catalogue - Toughest outdoor environments get their dedicated enclosures (Version 2.1)
    ClimaSys catalog 2017 (Version 2.0)
    Date 2/1/17
    Size 40.5 MB
    Date 2/1/17
    Size 16 MB
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    CAD
    Date
    Size
    Add to My Documents
    CAD Drawing - 3D STP Format -SF HD H1262xW1200xD430 (Version 1.0)
    CAD file (on TraceParts) for NSYSFHD1212402D: Spacial SFHD outdoor heavy duty - suitable enclosure - H1262 W1200 D430 - IP55 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    SPACIAL SFHD Enclosures - Certificate of conformity IEC/EN 62208 (Version 2.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Spacial SFHD Enclosure - Instruction sheet (Version 0)
    Specification for tender
    Date
    Size
    Add to My Documents
    General Specification for Outdoor Heavy Duty Enclosures - Spacial SFHD_NSYSFHD1212402D (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /