Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYSF12860E Image

Range: Spacial SF

Enclosures

NSYSF12860E

Schneider Electric NSYSF12860E Image
Range: Spacial SF

Enclosures

NSYSF12860E

Spacial SF electronic enclosure - assembled - 1200x800x600 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    Extended range
    Spacial SF-E
    Application
    Electronic application
    product or component type
    Suitable enclosure
    enclosure nominal height
    1200 mm
    enclosure nominal width
    800 mm
    enclosure nominal depth
    600 mm
    enclosure mounting
    Floor-standing
    device composition
    1 roof
    1 structure
    1 locking system with handle for door
    2 door for front and rear
    2 side panels
    Complementary
    structure type
    Formed from a single section
    Vertical uprights joined with top and bottom frames
    Panels and doors built into the structure
    Perforated structure with a pitch of 25 mm
    door type
    Plain on front
    Glazed on rear
    number of doors
    2 on front and rear
    door opening side
    Reversible 120 °
    lock type
    4 points lock, handle with 5 mm double bar insert on front and rear doors
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    Rear
    Sides of enclosure
    removable parts
    Roof fixed by screws
    Door fixed by screws for hinge
    Side panel fixed by screws
    material
    Galvanised steel for frame
    Galvanised steel for uprights
    Polyamide 6 with 30 % fibre glass for handle
    Sheet steel for door
    Sheet steel for panels
    Zamak for hinge
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure : grey RAL 7035
    Handle : black RAL 9005
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 of transparent door conforming to IEC 62262
    IK10 of plain door conforming to IEC 62262
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Software - Released
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 5.4 MB
    Date 12/13/17
    Size 1.4 MB
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 103.3 MB
    CAD
    Date
    Size
    Add to My Documents
    Date 3/24/17
    Size 18.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.