Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYSDF108P Image

Range: HMI enclosures

Control desks and enclosure

NSYSDF108P

Schneider Electric NSYSDF108P Image
Range: HMI enclosures

Control desks and enclosure

NSYSDF108P

Spacial SD Control desk with console & mounting plate - H1400xW1000xD845 - IP55

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    product name
    Spacial SD
    Enclosure type
    Multi-purpose
    Category
    Control desk with console and desk
    Nominal height
    1400 mm
    Nominal width
    1000 mm
    Nominal depth
    845 mm
    Product installation
    Floor-standing
    device composition
    Cable gland plate 1
    Structure 1
    Adjustment rail 4
    Pneumatic stay 2 desk lid
    Front console door 1
    Desk lid 1
    Mechanical stay 2 front console door
    Lock 6 front door
    Handle lock 1 rear door
    Front door 2
    Rear door 2
    Mounting plate 1 lower part
    Complementary
    body type
    Single piece structure folded and welded
    door type
    Plain
    number of doors
    2 front
    2 rear
    door opening side
    Reversible 120 ° front and rear doors
    Folding 75 ° desk lid and console cover
    lock type
    Handle lock, 5 mm double bar
    2 points lock, 3 mm double-bar
    mounting plate description
    Plain
    type of gland plate
    1 entry plate
    accessibility for operation
    Front
    Rear
    removable parts
    Desk lid by hinges
    Cable gland plate by clipping screws
    Mounting plate by mounting plate brackets
    Front door by hinges
    Front console door by hinges
    Rear door by hinges
    material
    Steel body
    surface finish
    Epoxy-polyester powder
    thickness
    1.5 mm
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK10 IEC 62262
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 496.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.