Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYSDC43 Image

Range: HMI enclosures

Composition accessories

NSYSDC43

Schneider Electric NSYSDC43 Image
Range: HMI enclosures

Composition accessories

NSYSDC43

Modular console for Spacial SD Compact control desk with rear panel - W400xD300

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Interface accessory
    product or component type
    Modular consoles
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -  
    mounting location
    Top of control desk
    mounting support
    Blanking covers it depends on the modular console requirement
    range compatibility
    Spacial SD
    device composition
    1 body
    1 door
    1 rear panel
    1 retainer
    1 lock
    4 step slides
    quantity per set
    Set of 1
    Complementary
    material
    Sheet steel
    colour
    Grey RAL 7035
    surface finish
    Epoxy-polyester powder
    lock type
    3 mm double-bar lock
    fixing mode
    By fixing element - control desk location
    operating angle
    75 °
    height
    484 mm
    width
    400 mm
    depth
    Nominal : 300 mm
    Real : 361 mm
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 103.3 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/17/17
    Size 391.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.