Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spare Parts
Schneider Electric NSYSC66HD Image

NSYSC66HD

Schneider Electric NSYSC66HD Image
NSYSC66HD

Canopy SF HD 600x600mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Canopy
    Application
    Multi-purpose
    range compatibility
    Spacial SFHD
    For enclosure nominal dimensions
    D: 600 mm
    mounting location
    On top of enclosure
    device composition
    1 x canopy
    Fixing elements
    Complementary
    quantity per set
    Set of 1
    material
    Sheet steel
    colour
    Grey RAL 7035
    surface finish
    Polyester powder
    fixing mode
    By screws
    height
    Real : 81 mm
    width
    Nominal : 600 mm
    Real : 600 mm
    depth
    Nominal : 600 mm
    Real : 630 mm
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /