Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric NSYS3D121030DP Image

View all Spacial S3D

NSYS3D121030DP

Schneider Electric NSYS3D121030DP Image
View all Spacial S3D
NSYS3D121030DP

Spacial S3D dbl plain door with mount.plate. H1200xW1000xD300 IP55 IK10 RAL7035.

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3D
    Application
    Multi-purpose
    Category
    Compact enclosure
    enclosure nominal height
    1200 mm
    enclosure nominal width
    1000 mm
    enclosure nominal depth
    300 mm
    door type
    Plain
    mounting plate description
    Plain
    type of gland plate
    Standard
    installation accessory type
    Wall-mounting
    device composition
    Body 1
    Cable gland plate 2
    Door with lock 2
    Mounting plate 1
    Complementary
    body type
    Single piece body
    Gutter-shaped front rail double sheet thickness
    number of doors
    2 front face
    door opening side
    Reversible 120 °
    lock type
    3 points lock, 3 mm double-bar
    accessibility for operation
    Front
    removable parts
    Door by hinges
    Cable gland plate by screws
    Mounting plate by fixing element
    material
    Galvanised steel for mounting plate
    Steel for enclosure
    surface finish
    Epoxy-polyester powder enclosure
    colour
    Grey RAL 7035 enclosure :
    standards
    IEC 62208
    product certifications
    GL
    BV
    UL
    DNV
    CUL
    LR
    product weight
    77 kg
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0810  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Instruction sheet
    Date
    Size
    Add to My Documents
    Spacial S3D WM enclosures (Version 2)
    Date 11/14/18
    Size 2.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /