Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYS06 Image

NSYS06

Green premium brand logo
Schneider Electric NSYS06 Image
NSYS06
Green premium brand logo

Safety terminals section 1x6mm² . Supply : 20

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Power distribution
    product or component type
    Safety terminal
    device application
    Multi-purpose
    device composition
    1 sigma terminal
    quantity per set
    Set of 20
    nominal cross section
    6 mm² 1
    Complementary
    mounting location
    On mounting accessories
    material
    Polyamide 6 matt black for base
    Polypropylene orange for cover
    MS-58 brass for terminal
    Zinc-plated and dichromated steel for ring
    height
    25 mm
    width
    16 mm
    depth
    33 mm
    diameter
    16 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /