Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYRSW636 Image

Range: Spacial SM

Mounting accessories

NSYRSW636

Schneider Electric NSYRSW636 Image
Range: Spacial SM

Mounting accessories

NSYRSW636

Spacial SF/SM 19" swing rack - 1800x600 mm - 36 modules

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    19" rack
    Application
    Electronic application
    For enclosure nominal dimensions
    H:  -  
    rack type
    Swing without panels
    mounting location
    On structure of enclosure
    mounting support
    19" swing rack support
    range compatibility
    Spacial SF
    Spacial SM
    device composition
    1 rack
    number of units 19"
    36
    Complementary
    material
    Steel
    surface finish
    Zinc coated
    lock type
    Lock 5 mm double bar
    fixing mode
    By fixing element
    adjustment
    Adjustable in depth every 25 mm
    permanent permissible load
    3 kg per unit
    opening of the 19" racks
    Reversible 120 °
    height
    1800 mm
    width
    600 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 103.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 10/20/15
    Size 1.4 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 10/5/17
    Size 349.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.