Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric NSYRSF124L Image

Range: Spare Parts

Steel floor-standing enclosures

NSYRSF124L

Schneider Electric NSYRSF124L Image
Range: Spare Parts

Steel floor-standing enclosures

NSYRSF124L

Spacial SF Standard enlarged roof W1200 x D400 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    offer type
    Spare part
    accessory / separate part category
    Enclosure accessory
    product or component type
    Roof
    device application
    Multi-purpose
    mounting location
    On top of enclosure
    range compatibility
    Spacial Spacial SF suitable enclosure
    device composition
    1 roof
    Complementary
    material
    Steel
    colour
    Grey RAL 7035
    surface finish
    Epoxy-polyester powder
    fixing mode
    By screws - screw type M6 - roof fixing point location
    By screws - screw type M12 - roof fixing point location
    height
    7.5 mm
    width
    1196 mm
    depth
    396 mm
    thickness
    1.5 mm
    IP degree of protection
    IP55 enclosure protection conforming to IEC 60529
  • Documents and Downloads

    Language
    • Spanish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 103.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.