Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thalassa PLS
Schneider Electric NSYPLS1827LG Image

NSYPLS1827LG

Green premium brand logo
Schneider Electric NSYPLS1827LG Image
NSYPLS1827LG
Green premium brand logo

PLS box, polyester rear, transparent PC cover IP65 18x27x18cm by batches 56u

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    product name
    Thalassa PLS
    device short name
    PLS
    Enclosure type
    Multi-purpose
    Category
    Insulating modular box
    Nominal height
    180 mm
    Nominal width
    270 mm
    Nominal depth
    180 mm
    enclosure mounting
    Wall mounted
    device composition
    1 cover: on enclosure
    1 rear part: on enclosure
    locking screws
    Supply
    Set of 56
    body type
    One piece moulded
    type of front cover
    Low transparent cover
    lock type
    Slot screw
    Complementary
    removable parts
    Cover locking screw
    material
    Cover: polycarbonate
    Rear: polyester reinforced with fibreglass
    colour
    Body: grey (RAL 7035)
    standards
    NEMA classification 13
    NEMA 4X
    IEC 62208
    product certifications
    UL
    Environment
    electrical insulation class
    Class II
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to IEC 62262
    fire resistance
    960 °C conforming to IEC 62208
    ambient air temperature for storage
    -30…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages8
    • English5
    • French1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PLS box, polyester rear, transparent PC cover IP65 18x27x18cm by batches 56u
    Description
    PLS box, polyester rear, transparent PC cover IP65 18x27x18cm by batches 56u
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PLS box, polyester rear, transparent PC cover IP65 18x27x18cm by batches 56u
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PLS box, polyester rear, transparent PC cover IP65 18x27x18cm by batches 56u
    Description
    PLS box, polyester rear, transparent PC cover IP65 18x27x18cm by batches 56u
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PLS box, polyester rear, transparent PC cover IP65 18x27x18cm by batches 56u
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    PLS box, polyester rear, transparent PC cover IP65 18x27x18cm by batches 56u
    Description
    PLS box, polyester rear, transparent PC cover IP65 18x27x18cm by batches 56u
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    PLS box, polyester rear, transparent PC cover IP65 18x27x18cm by batches 56u
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /