Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SF
Schneider Electric NSYPHLT6040 Image

NSYPHLT6040

Schneider Electric NSYPHLT6040 Image
NSYPHLT6040

Shelf with liquid retain system for heavy load kit W600xD400 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Shelf
    Application
    Multi-purpose
    For enclosure nominal dimensions
    D: 600 mm 400 mm
    mounting support
    Heavy load kit
    range compatibility
    Spacial SF suitable enclosure
    Spacial SM compact enclosure
    Heavy load kit
    device composition
    Fixing elements
    1 shelf
    quantity per set
    Set of 1
    Complementary
    material
    Galvanised steel
    colour
    Grey RAL 7035
    maximum load
    350 kg
    width
    600 mm
    depth
    400 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /