Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric NSYOPB15U6P Image

NSYOPB15U6P

Schneider Electric NSYOPB15U6P Image
NSYOPB15U6P

Wall-Mounted Open Box 15U W600 D600 Swing 19" Glazed Door R7035

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product name
    Actassi OPB
    product or component type
    19" enclosure
    device application
    Cabling
    applications
    To mount 19" equipment
    To protect network connectivity equipment
    To facilitate maintenance
    enclosure type
    Open box
    support equipment
    1 x swing 19" uprights recessed of 120 mm from the front (pitch 25 mm)
    front face
    Glazed door
    door type
    Front glazed door - with 1 point locking system (key: 333) - reversible opening at 180 °
    accessibility for operation
    Front
    Rear
    Side
    removable parts
    Front door removable toolless
    Top blanking plate
    Bottom blanking plate
    Rear blanking plate
    Side panels removable toolless
    colour
    Light grey (RAL 7035)
    Complementary
    device composition
    3 x cable entries
    1 x glazed door front
    2 x panels side
    2 x 19" uprights front
    1 x open structure
    load rating
    3 kg by unit
    25 kg static
    back face
    Cut-out
    side face
    Panel
    number of cut-out
    1 cut-outside
    1 cut-outbottom
    1 cut-outtop
    installation mode
    Wall mounted
    material
    Sheet steel: structure
    Sheet steel: door
    Sekurit glass: door
    Galvanized steel: upright
    surface finish
    Epoxy-polyester powder
    net weight
    32 kg
    enclosure nominal dimensions
    780 mmW: 600 mm D: 600 mm
    number of rack unit
    15U
    Europe
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    IEC 60297-3-100
    EIA-310D
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    The Actassi system (Version 5.2)
    Date 10/16/19
    Size 20.2 MB
    User guide
    Date
    Size
    Add to My Documents
    Actassi OPB - 7312580001 (Version 1)
    Date 5/5/11
    Size 358.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Actassi VDA - 19” Rack standard - ENVPEP100103EN (Version 1.0)
    Specification for tender
    Date
    Size
    Add to My Documents
    Specification Document for Actassi enclosure (Version 1.0)
  • Software and Firmware

    Language
    • English
    Software Pre-Sales
    Date
    Size
    Add to My Documents
    Actassi Digital Rule (Version 2.0)
    Date 8/14/13
    Size 5.6 MB
    Actassi_S-One.ref_v1.3 (Version 1.0)
    Date 3/6/12
    Size 5.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /